Product ESGP3P
Round connector M8 x 1 / Ø 8 mm
Ø 8/M8x1 mm built-in connector, screw-/snap-on type
Order number: 6934777- Robust and pre-assembled flange connector
- 3-pin
- Potted, protection class IP67
- GOST-R-approved
- RoHS-compliant
- Print contact

General data
EAN | 4047101371420 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 17 g |
Technical Data
Application | Signal |
Connector A | Male, Ø 8 mm |
Number of pins | 3 |
Flange housing | Brass, CuZn, Nickel-plated |
Flange housing | Brass, CuZn, Nickel-plated |
Voltage | 60 V |
Current | 4 A |
Protection class | IP67 |