Product PFKS3-0.2
Female Flange with Stranded Wires, Front-mounted
Female Flange with Stranded Wires, Front-mounted
Order number: 6934785- robust and pre-assembled round connector
- Degree of protection IP67
- with 0.2 m litz wire
- also available with other litz wire lengths
- Stranded wire length: 0.2 m

General data
EAN | 4047101371505 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85366990990 |
Country of origin | CN |
Weight | 7 g |
Technical Data
Application | Signal |
Design | Connection Cable |
Connector A | Female, M8 × 1, Straight |
Number of pins | 3 |
Flange housing | Brass, CuZn, Nickel-plated |
Mounting type | front panel mounting |
Screw-in thread | M8 × 0.5 |
Flange housing | Brass, CuZn, Nickel-plated |
Voltage | 60 V |
Current | 4 A |
Cable length | 0.2 m |
Number of Conductors | 3 |
Protection class | IP67 |
Approvals | CE |