Product EC-FKFDE3-1/16
Industrial flange connector
Order number: 6935161- M12 × 1 female receptacle
- Protection class IP67
- Stainless steel receptacle housing
- Rear-mounted
- Connected via stranded wires
- 3-pin
- Stranded wire length: 1 m

General data
EAN | 4047101382990 |
eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 36 g |
Technical Data
Connector A | Female, M12 × 1, Straight, A-coded |
Number of pins | 3 |
Flange housing | Stainless Steel, 1.4404 (AISI 316L) |
Mounting type | backplane mounting |
Screw-in thread | M16 × 1.5 |
Flange housing | Stainless Steel, 1.4404 (AISI 316L) |
Voltage | 250 V |
Current | 4 A |
Cable length | 1 m |
Number of Conductors | 3 |
Protection class | IP67 |
Approvals | CE |