Product  FKSD-FKSD-44

Accessories for Fieldbus Systems

Ethernet Adapter and Wall Feedthrough M12 Female Connector

Order number: 6935264
    • For Industrial Ethernet
    • M12 × 1 female on M12 × 1 female, 4-pin
    • Mounting thread: M16 × 1.5
    • D-coding
    • Voltage: 48 V
    • Ampacity: 4 A
    • Temperature: -30…+85 °C
    • Protection class: IP67
#

General data

EAN 4047101385298
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin CZ
Weight 54 g

Technical Data

Accessory type Adapter
Network protocol Ethernet
Connector A Female, M12 × 1, Straight

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top