Product WSSD-RJ45S-4414-3M
Industrial Ethernet Cable
Extension Cable
Order number: 6935573- Ethernet cable: 4-pin, AWG 26
- CAT 5E acc. to ISO/IEC 11801, EN 50173, EIA/TIA 568-A
- Jacket material: PUR
- Jacket color: green
- Shielding: aluminum-laminated polyester film, copper braid
- Jacket diameter: 4.8 mm
- Suitable for drag chain use
- UV resistant
- Oil resistant acc. to IEC 60811-2-1 and DIN VDE 0282 part 10
- Free from silicone, PVC and LABS
- Free from halogen acc. to IEC 60754-2
- Flame retardant acc. to IEC 60332-1-2
- Approval: cULus
- RoHS compliant
- Protection class IP67
- RJ45 male connector, straight, 4-pin
- M12 male, angled, 4-pin
- Cable length: 3.0 m

General data
EAN | 4047101388077 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | CZ |
Weight | 127 g |
Technical Data
Application | Data |
Design | Extension Cable |
Connector A | Male, M12 × 1, Angled, D-coded |
Number of pins | 4 |
Connector body | Plastic, TPU, UL 94, Black |
Coupling nut/screw | Brass, GD-Zn, Nickel-plated |
Connector B | Male, RJ45, Straight |
Number of Pins | 4 |
Connector body | Plastic, TPU, UL 94 |
Network protocol | Ethernet |
Voltage | 42 V |
Current | 3 A |
Cable diameter | Ø 4.8 mm |
Cable length | 3.0 m |
Cable jacket | PUR, Green |
Number of Conductors | 4 |
Protection class | IP67 |
Approvals | cULus |
Mounting accessories
![]() |
TORQUE-WRENCH-SET-BUS
Torque wrench set; grip with adjustable torque 0.4 to 1.0 Nm; torque wrench set, fork wrench for M8 (SW9), fork wrench for M12 (SW13), fork wrench for M12 (SW14) |
6936171 |