Product EC-FKE5-0.5/20
Female Flange with Stranded Wires, Front-mounted
Order number: 6935746- M12 × 1 female receptacle
- Protection class IP67
- Stainless steel receptacle housing
- Front panel mounting
- Connected via stranded wires
- 4-pin + PE
- Stranded wire length: 0.5 m

General data
EAN | 4047101392616 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 41 g |
Technical Data
Application | Signal |
Connector A | Female, M12 × 1, Straight, A-coded |
Number of pins | 4+PE |
Flange housing | Stainless Steel, 1.4404 (AISI 316L) |
Mounting type | front panel mounting |
Screw-in thread | M20 × 1.5 |
Flange housing | Stainless Steel, 1.4404 (AISI 316L) |
Voltage | 60 V |
Current | 4 A |
Cable length | 0.5 m |
Number of Conductors | 4 |
Protection class | IP67 |
Approvals | CE |