Product EC-FK4.5-2/16
Female Flange with Stranded Wires, Front-mounted
Order number: 6935758- M12 × 1 female receptacle
- Protection class IP67
- Front panel mounting
- Connected via stranded wires
- 5-pin
- Stranded wire length: 2 m

General data
EAN | 4047101392401 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 76 g |
Technical Data
Application | Signal |
Connector A | Female, M12 × 1, Straight, A-coded |
Number of pins | 5 |
Flange housing | Brass, CuZn, Nickel-plated |
Mounting type | front panel mounting |
Screw-in thread | M16 × 1.5 |
Flange housing | Brass, CuZn, Nickel-plated |
Voltage | 60 V |
Current | 4 A |
Cable length | 2 m |
Number of Conductors | 5 |
Protection class | IP67 |
Approvals | CE |