Product AIDA-DUST-CAP-POWER
Accessories for Push-pull Connector acc. to AIDA
Closure Cap
Order number: 6935896- Material: plastic
- Color: black
- RoHS-compliant
- Protection class: IP65 and IP67
- Mechanical Lifespan: 500 mating cycles
- With plastic mounting strip

General data
EAN | 4047101406856 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39269097900 |
Country of origin | DE |
Weight | 10 g |
Technical Data
Accessory type | Closure cap |