Product VS-M12-YE
Accessories for Actuator/Sensor Cables
End Cap M12
Order number: 6999003- Closure cap for M12 x 1 female connectors
- Material: Polyurethane, yellow
- Protection class: IP67 (installed)
- 100 pcs. per bag

General data
EAN | 4047101114812 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39269097900 |
Country of origin | DE |
Weight | 79 g |
Technical Data
Accessory type | Closure cap |
Device type | Closure cap |