Product VK-M12 (100 PCS)VERSCHLUSSKAPPE
Accessories for Actuator/Sensor Cables
End Cap M12
Order number: 6999025- Closure caps for M12 x 1 connector
- Material: Polyurethane, yellow
- Protection class: IP67 (installed)
- 100 pcs. per bag

General data
EAN | 4047101114829 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39269097900 |
Country of origin | DE |
Weight | 94 g |
Technical Data
Accessory type | Closure cap |
Device type | Closure cap |