Product TN-EM30WD-H1147-EX
HF Read/Write Head
For Explosion Hazardous Areas or Areas with Extreme Requirements (e.g. Food Industry)
Order number: 7030386- M30 × 1.5 threaded tube
- Stainless steel 1.4404
- Front cap made of liquid crystal polymer
- High protection class IP69K for harsh environments
- Special double-lip seal
- Protection against all common acidic and alkaline cleaning agents
- Suitable for applications in the food industry
- Laser-engraved label, permanently legible
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22

General data
EAN | 4047101252613 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 110 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Read/Write distance max. | 77 mm |
Mounting conditions | Non-flush |
Network protocol | Connection to RFID interface |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Ambient temperature | -25…+70 °C |
Protection class | IP68/IP69K |
Approvals | ATEX II 3 G, ATEX II 3 D |
Data Sheets
German | 1361 KB |
English | 1360 KB |
French | 1361 KB |
Spanish | 394 KB |
Czech | 1361 KB |
Dutch | 1360 KB |
Romanian | 1361 KB |
Russian | 1367 KB |
Polish | 1361 KB |
Chinese | 1450 KB |
Turkish | 1361 KB |
ATEX Approval
CAD File
CAD IGS File
CAD STP File
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Product Flyer
Quick Start Guide
Mounting accessories
![]() |
PN-M30
Protective nut for M30 x 1 threaded barrel devices; material: Stainless steel A2 1.4305 (AISI 303) |
6905308 |
![]() |
MW30
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945005 |
![]() |
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 |
Connectivity accessories
![]() |
VT2-FKMV5-FKMV5-FSMV5
T-splitter for constructing an RFID line topology, stainless steel coupling nut |
100049243 |
![]() |
RSEV57-TR2/RFID
Terminating resistor for constructing an RFID line topology, stainless steel retaining screw |
6636988 |
![]() |
RSCV-RKCV5500-2M/S2500
Cable for RFID applications in the food industry, M12 male connector, straight to M12 female connector, straight, cable length: 2 m, jacket material: PPEDEM, white, stainless steel coupling nut |
6633193 |
![]() |
RKCV5500-2M/S2500
Cable for RFID applications in the food industry, M12 male connector, open cable end, cable length: 2 m, jacket material: PPEDEM, white, stainless steel coupling nut |
6633179 |
![]() |
VB2-FKMV5-FSMV5.205-FSMV5.305/S2550
Y-splitter for re-powering a supply voltage for the RFID bus line topology, stainless steel coupling nut |
6636989 |