Product TN865-Q175L200-H1147
UHF Read/Write Device
Order number: 7030452- Rectangular, height 60 mm
- Active face in front
- Plastic, ABS
- Device only suitable for operation within the European Union (EU) at 865…868 MHz

General data
EAN | 4047101266726 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 1614 g |
Technical Data
Technology | UHF RFID |
Region (UHF) | Europe, India, Turkey, South Africa (865…868 MHz) |
Radio communication and protocol standards | ISO 18000-63, EPCglobal Gen 2 |
Design | Rectangular |
Construction size | 200 x 175 x 60 mm, Q175L200 |
Mounting conditions | Non-flush |
Network protocol | Connection to RFID interface |
Housing material | Aluminium, AL, Silver |
Ambient temperature | -20…+50 °C |
Protection class | IP67 |
Data Sheets
German | 950 KB |
English | 950 KB |
French | 950 KB |
Spanish | 412 KB |
Czech | 950 KB |
Dutch | 950 KB |
Romanian | 950 KB |
Russian | 956 KB |
Polish | 951 KB |
Chinese | 1018 KB |
Turkish | 951 KB |
Configuration Manual
Demo-Programm
Firmware
Konfigurationssoftware
Manual
Manufacturer's Declaration
Produktflyer
Quick Start Guide
Mounting accessories
![]() |
RH-Q240L280/Q280L640
Befestigungsarm für UHF RFID Schreib-Lese Köpfe TNxxx-Q175L200-H1147, TNxxx-Q240L280-H1147 und TNxxx-Q280L640-H1147 |
7030296 |
Connectivity accessories
![]() |
RK4.5T-2-RS4.5T/S2500
BLident-Leitung, M12-Kupplung, gerade auf M12-Stecker, gerade, Leitungslänge: 2 m, Mantelmaterial: PUR, gelb |
6699200 |
![]() |
RSCV-RKCV5500-2M/S2500
Leitung für RFID-Anwendung im Lebensmittelbereich, M12-Stecker, gerade auf M12-Kupplung, gerade, Leitungslänge: 2 m, Mantelmaterial: PPEDEM, weiß, Überwurfmutter aus Edelstahl |
6633193 |