Product IM33-22-HI/24VDC
Isolating transducer
2-channel
Order number: 7506564- Power supply of 2-wire measuring transducers with HART communication as well as connection to active 2-wire and passive 3-wire transmitters
- Input circuit: 0/4…20 mA
- Output circuit: 0/4…20 mA
- SIL 2
- Removable terminal blocks, screwable, with 2 mm test box
- Complete galvanic isolation
- Input reverse-polarity protected
- TR CU

General data
EAN | 4047101226829 |
eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 182 g |
Technical Data
Signal type | Analog input (HART transparent) |
Device type | Isolating transducer |
Ex version | no |
Approvals | TR CU |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 2 |
Electrical connection | 4 × 3-pin removable terminal blocks with test socket, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Mounting accessories
![]() |
IM-CC-3X2BK/2BK
Cage clamp terminals for IM modules ( Ex-devices with 18 mm overall width); includes: 4 pcs. of 3-pin black terminals |
7541218 |