Product IM43-14-RI
Trip amplifier
1-channel
Order number: 7540042- Monitors 3 limit values at a current or voltage input
- Power supply of 2-wire or 3-wire transmitters/sensors
- Input circuit: 0/4…20 mA; 0/2…10 V
- Output circuit: 0/4…20 mA, 3 independent limit value relays
- Limit value relay adjusted via rotary coding switches
- Hysteresis and relay outputs adjusted via DIP switch
- Universal operating voltage
- Complete galvanic isolation
- Input reverse-polarity protected
- CFMUS, TR CU
General data
EAN | 4047101119107 |
eCl@ss-Code (V5.1.4): | 27210122 -/- Limit switch |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 186 g |
Technical Data
Signal type | Analog input |
Device type | Trip amplifier |
Ex version | no |
Approvals | cFMus, TR CU |
Nominal voltage | Wide voltage range |
Number of channels | 1 |
Digital output | Relay output |
Electrical connection | 4 × 5-pin removable terminal blocks, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Mounting accessories
IM-CC-5X2BK/2BK
Cage clamp terminals for IM modules ( Ex-devices with 27 mm overall width); includes: 4 pcs. of 5-pin black terminals |
7541219 |
Connectivity accessories
IM-SC-5X4BK
Screw terminals for IM modules (non-Ex devices with 27 mm overall width); includes: 4 × 5-pin black terminals. |
7541217 |