Product VC-CC9.21-0.220-K
Field-Wireable Connector
Design CI
Order number: 8028727- Screw-clamp terminal
- 2-pin + PE
- Cable feedthrough: 4…6 mm
- Conductor cross-section: 3 × 0.34 mm2
- Central screw: M3 × 27
- Screw-in thread: M12 × 1
- Protection class: IP65
- Scope of delivery:
- Valve connector, central screw, pressure screw, seal, sealing ring and pressure ring

General data
EAN | 4047106014520 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | HU |
Weight | 12 g |
Technical Data
Application | Signal |
Connector A | Valve connector, Design CI |
Number of pins | 2+PE |
Connection mode | Screw/clamp connection |
Screw-in thread | M12 × 1 |
Housing material | Plastic, PA6 GF30 |
Protective component | without protective circuitry |
External diameter of the cable | 4…6 mm |
Core cross-section/Clamping ability | 0.14…0.34 mm² |
Voltage | 110 V |
Current | 5 A |