Product CF-M-3-N1/4-A4
Accessories
Compression Fitting
For Temperature Sensors
Order number: 9910408- Compression fittings for direct mounting of TP temperature probes
- Metal compression fitting
- For probe with 3 mm diameter
- Process connection 1/4" NPT male thread
General data
EAN | 4047101544466 |
eCl@ss-Code (V5.1.4): | 27200291 -/- Messgerät, Temperatur (Teile) |
Customs tariff number | 73072910900 |
Country of origin | IT |
Weight | 35 g |
Technical Data
Accessory type | Compression fitting |
For use with | Temperature sensors |
Process connection | 1/4″ NPT-18 male thread |
Housing material | Stainless steel, 1.4404 (AISI 316L) |