Product CF-M-6-N1/2-A4
Accessories
Compression Fitting
For Temperature Sensors
Order number: 9910529- Compression fitting for direct mounting of temperature sensors in the TP product series
- Stainless steel
- Metal compression fitting
- For probe with 6 mm diameter
- Process connection 1/2" NPT male thread

General data
| EAN | 4047101244687 |
| eCl@ss-Code (V5.1.4): | 27200291 -/- Messgerät, Temperatur (Teile) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 79.379 g |
Technical Data
| Accessory type | Compression fitting |
| For use with | Temperature sensors |
| Process connection | 1/2″ NPT male thread |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |

