Product RSC WKC 5711-10M
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: U-08157- Jacket material: PVC
- Jacket color: gray
- UL approval
- M12-female, angled, A-coded
- M12 male connector, straight, A-coded
- Cable length: 10 m

General data
EAN | 4047101408737 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 3700 g |
Technical Data
Application | Data |
Design | Extension Cable |
Connector A | Male, M12 × 1, Straight, A-coded |
Number of pins | 5 |
Connector body | Plastic, TPU, Blue |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Female, M12 × 1, Angled, A-coded |
Number of Pins | 5 |
Connector body | Plastic, TPU, Blue |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Network protocol | DeviceNet, CANopen |
Voltage | 250 V |
Current | 4 A |
Cable diameter | Ø 8.38 mm |
Cable length | 10.0 m |
Cable jacket | PVC, Gray |
Number of Conductors | 2 |
Protection class | IP67 |
Special features | Shielded |
Approvals | UL, CSA |