Product RSFV 49-0.25M/14.5/C1117
FOUNDATION fieldbus Flanschanschluss
Flange
Order number: U-95306- 7/8" minifast Flanschstecker
- 1/2″-14 NPT screw-in thread
- Stainless steel flange housing
- 4-pin, wire length 0.25 m
- For use in FOUNDATION fieldbus applications

General data
EAN | 4047101414554 |
eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 67 g |
Technical Data
Application | Data |
Design | Connection Cable |
Connector A | Male, 7/8″-16 UN, Straight |
Number of pins | 4 |
Flange housing | Stainless Steel, 1.4401 (AISI 316), Passivated |
Mounting type | front panel mounting |
Screw-in thread | 1/2″-14 NPT |
Flange housing | Stainless Steel, 1.4401 (AISI 316), Passivated |
Network protocol | FOUNDATION fieldbus |
Voltage | 600 V |
Current | 9 A |
Cable length | 0.25 m |
Number of Conductors | 4 |
Protection class | IP67 |
Approvals | CE, RoHS |