Product RSM 5711-3M
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: U0134-28- Jacket material: PVC
- Jacket color: gray
- UL approval
- End open
- 7/8" male, straight
- Cable length: 3.0 m

General data
EAN | 4047101040364 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 380 g |
Technical Data
Application | Data |
Design | Connection Cable |
Connector A | Male, 7/8″-16 UN, Straight |
Number of pins | 5 |
Connector body | Plastic, TPU, Blue |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Network protocol | DeviceNet, CANopen |
Voltage | 300 V |
Current | 7 A |
Cable diameter | Ø 8.38 mm |
Cable length | 3.0 m |
Cable jacket | PVC, Gray |
Number of Conductors | 2 |
Protection class | IP67 |
Special features | Shielded |
Approvals | UL, CSA |