Product CBC5 572-2M
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket, Thin
Order number: U0151- Jacket material: PVC
- Power pair: AWG 2/22
- Data pair: AWG 2/22
- Jacket color: gray
- UL approval
- End open
- Open connector
- Cable length: 2.0 m

General data
EAN | 4047101042023 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 146 g |
Technical Data
Application | Data |
Design | Connection Cable |
Connector A | Female, CBC5, Straight |
Number of pins | 5 |
Network protocol | DeviceNet, CANopen |
Voltage | 250 V |
Current | 12 A |
Cable diameter | Ø 7.2 mm |
Cable length | 2.0 m |
Cable jacket | PVC, Gray |
Number of Conductors | 2 |
Protection class | IP20 |
Special features | Shielded |
Approvals | UL, CSA |