Product RSC RKC 572-0.3M
Bus Cable for CAN (DeviceNet, CANopen)
Extension Cable
Order number: U0320-02- M12 female connector, straight, A-coded
- M12 male connector, straight, A-coded
- Jacket material: PVC, shielded, 2STPX22 AWG
- Jacket color: gray
- Power pair: AWG 2/24
- Data pair: AWG 2/24
- Fire classes: UL 1685 FT4, UL1061, CSA FT4
- M12 female connector, straight, A-coded
- M12 male connector, straight, A-coded
- Cable length: 0.3 m
- Litzen paarverseilt; geschirmt
- Fieldbus Technology Cable
- Fieldbus type: DeviceNet, PVC jacket, gray, shielded, 2STP × 22 AWG
- UV resistant
- Fire classes: UL 1685 FT4, UL1061, CSA FT4

General data
EAN | 4047101024197 |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 49 g |
Technical Data
Design | Extension Cable |
Connector A | Male, M12 × 1, Straight, A-coded |
Number of pins | 5 |
Connector body | Plastic, TPU, Blue |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Female, M12 × 1, Straight, A-coded |
Number of Pins | 5 |
Connector body | Plastic, TPU, Blue |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable diameter | Ø 7.24 mm |
Cable length | 0.30 m |
Cable jacket | PVC, Gray |
Protection class | IP67 |
Special features | Shielded |