Product RKSW 455-3M
PROFIBUS Cable
PVC Cable Jacket
Order number: U0348-3- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: violet
- Jacket diameter: 8.5 mm
- End open
- M12 female connector, straight, reverse-keyed
- Cable length: 3.0 m

General data
EAN | 4047101022698 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 266 g |
Technical Data
Application | Data |
Design | Connection Cable |
Connector A | Female, M12 × 1, Straight, B-coded |
Number of pins | 5 |
Connector body | Plastic, TPU, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Network protocol | PROFIBUS-DP |
Voltage | 250 V |
Current | 4 A |
Cable diameter | Ø 8.5 mm |
Cable length | 3.0 m |
Cable jacket | PVC, Violet |
Number of Conductors | 2 |
Protection class | IP67, IP69K |
Special features | Shielded |