Product FK46PS-0.5/M16
M12 Power Flange
Front-mounted
Order number: U2-28509- M12 female connector, S-coded, 3-pin + PE
- Screw-in thread: M16 × 1.5

General data
EAN | 4047101564303 |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 45 g |
Technical Data
Application | Power |
Connector A | Female, M12 × 1, S-coded |
Number of pins | 3+PE |
Flange housing | Brass, CuZn, Nickel-plated |
Mounting type | front panel mounting |
Screw-in thread | M16 × 1.5 |
Flange housing | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 12 A |
Cable length | 0.5 m |
Number of Conductors | 4 |
Protection class | IP67, IP68 |
Approvals | cULus recognized |