Product FSV 48-0.3M/M20/C1117
PROFIBUS-PA Flanschanschluss
Flange
Order number: U2-30296- Type: M12 male
- M20 × 1.5 screw-in thread
- Stainless steel flange housing
- 4-pin, wire length 0.3 m
- For use in PROFIBUS-PA applications

General data
EAN | 4047101042696 |
eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
Customs tariff number | 85444290900 |
Country of origin | CN |
Weight | 47 g |
Technical Data
Application | Data |
Design | Connection Cable |
Connector A | Male, M12 × 1, Straight, A-coded |
Number of pins | 4 |
Flange housing | Stainless Steel, 1.4401 (AISI 316), Passivated |
Mounting type | front panel mounting |
Screw-in thread | M20 × 1.5 |
Flange housing | Stainless Steel, 1.4401 (AISI 316), Passivated |
Network protocol | PROFIBUS-PA |
Voltage | 250 V |
Current | 4 A |
Cable length | 0.3 m |
Number of Conductors | 4 |
Protection class | IP68 |
Approvals | CE, RoHS |