Product VB2-FSW/RSSW RKSW 455-0.5M-0.5M
2-Way Splitter
PROFIBUS Y-splitter, Fully Shielded, 12 Mbps, 2 × 0.5 m Cable Outlet
Order number: U3-00770- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: violet
- Jacket diameter: 8.5 mm
- UL approval
- Cable length: 0.5 m

General data
EAN | 4047101059281 |
eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 148 g |
Technical Data
Application | Data |
Design | Y-splitter with cable |
Connector A | Male, M12 × 1, Straight |
Connector B | Female Connector, Male Connector, M12 × 1, Straight |
Network protocol | PROFIBUS-DP |
Voltage | 250 V |
Cable length | 0.50 m |
Cable jacket | PVC, Violet |
Approvals | UL, CSA |