Product RKF 57
DeviceNet, 7/8″ Female Receptacle
Front-Mounted
Order number: U5514-1- 7/8″, female receptacle, 5-pin
- Screw-in thread: 1/2″-14 NPSM

General data
EAN | 4047101021783 |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 38.555 g |
Technical Data
Application | Data |
Connector A | Female, 7/8″-16 UN |
Number of pins | 5 |
Flange housing | Brass, CuZn, Nickel-plated |
Mounting type | front panel mounting |
Screw-in thread | 1/2″-14 NPSM |
Flange housing | Brass, CuZn, Nickel-plated |
Network protocol | DeviceNet, CANopen |
Voltage | 300 V |
Current | 9 A |
Protection class | IP67, IP68, IP69, IP69K |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, RoHS |