Product FKV 49
FOUNDATION™ Fieldbus Receptacle
Front-Mounted
Order number: U7324- Female M12 eurofast receptacle
- PG9 screw-in thread
- Stainless steel flange housing
- 4-pin, solderable
- For use in FOUNDATION fieldbus and PROFIBUS-PA applications

General data
EAN | 4047101033236 |
eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 21 g |
Technical Data
Application | Data |
Design | Connection Cable |
Connector A | Female, M12 × 1, A-coded |
Number of pins | 4 |
Flange housing | Stainless Steel, 1.4401 (AISI 316), Passivated |
Mounting type | front panel mounting |
Screw-in thread | PG9 |
Flange housing | Stainless Steel, 1.4401 (AISI 316), Passivated |
Network protocol | FOUNDATION fieldbus |
Voltage | 250 V |
Current | 4 A |
Protection class | IP68 |
Approvals | CE |