Product RSS RSS 843-15M
Industrial Ethernet Cable
Extension Cable
Order number: U7712-15- Ethernet cable: 8‐pin, AWG 24<superscript/>, shielded
- Jacket material: PVC, color: green
- Jacket diameter: 7.3 mm
- For permanent installation
- UL approval
- M12 male, straight, 8-pin
- M12 male, straight, 8-pin
- Cable length: 15 m

General data
EAN | 4047101042474 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 1059 g |
Technical Data
Application | Data |
Design | Extension Cable |
Connector A | Male, M12 × 1, Straight, A-coded |
Number of pins | 8 |
Connector body | Plastic, TPU, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight, A-coded |
Number of Pins | 8 |
Connector body | Plastic, TPU, Blue gray |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Network protocol | Ethernet |
Voltage | 48 V |
Current | 2 A |
Cable diameter | Ø 7.3 mm |
Cable length | 15.0 m |
Cable jacket | PVC, Green |
Number of Conductors | 8 |
Protection class | IP67 |
Special features | Shielded |
Approvals | UL |