Product RJ45S RJ45S 841-0.5M
Industrial Ethernet Cable
Extension Cable
Order number: U8636-05- Cable length: 0.5 m
- RJ45 male connector, straight, 8-pin
- RJ45, Male, Straight, 8-pin, Shielded
- Industrial Ethernet cable
- Fieldbus type: Ethernet CAT5E, TPE jacket, teal, shielded, 4UTP × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL 1685, UL1061
- Flexlife and C-Track approved

General data
EAN | 4047101035872 |
Customs tariff number | 85444290900 |
Country of origin | US |
Weight | 54.431 g |
Technical Data
Application | Data |
Design | Extension Cable |
Connector A | Male, RJ45, Straight |
Number of pins | 8 |
Connector body | Plastic, TPU, Black |
Connector B | Male, RJ45, Straight |
Number of Pins | 8 |
Connector body | Plastic, TPU, Black |
Network protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Cable diameter | Ø 7.65 mm |
Cable length | 0.50 m |
Cable jacket | TPE, Teal |
Protection class | IP20 |
Special features | Shielded |
Approvals | UL Listed, CE, UKCA, RoHS |