Product RKS RJ45S 841-5M
Industrial Ethernet Cable
Extension Cable
Order number: U8637-5- Ethernet cable: 8‐pin, AWG 24, shielded
- Jacket material: TPE, color: green
- Jacket diameter: 7.7 mm
- Suitable for drag chain use
- UL approval
- RJ45 male connector, straight, 8-pin
- M12 female, straight, 8-pin
- Cable length: 5.0 m

General data
EAN | 4047101037234 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 371.946 g |
Technical Data
Application | Data |
Design | Extension Cable |
Connector A | Female, M12 × 1, Straight, A-coded |
Number of pins | 8 |
Connector body | Plastic, TPU, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Male, RJ45, Straight |
Number of Pins | 8 |
Connector body | Plastic, TPU, Black |
Network protocol | Ethernet |
Voltage | 60 V |
Current | 2 A |
Cable diameter | Ø 7.7 mm |
Cable length | 5.0 m |
Cable jacket | TPE, Green |
Number of Conductors | 8 |
Protection class | IP67, IP69K |
Special features | Shielded |
Approvals | UL |