Product TB-8M8M-3P2-0.3-BSM14
Passive Actuator/Sensor Junction Box, 8 Ports
M8 × 1 I/O Port with Integral Homerun Cable
Order number: UX16232- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- LED (PNP circuit)
- I/O port (number of pins): 3-pin + PE
- General purpose cable
- PVC jacket, black, shielded, 12 × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1

General data
EAN | 4047101560008 |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 176 g |
Technical Data
Application | Signal |
Number of Ports | 8 |
Display switching state | LED, yellow |
Switching function | PNP |
I/O port | Female, M8 × 1 |
Number of pins | 3 |
Group terminal | Male, M16 × 1 with cable, Side output |
Cable length | 0.30 m |
Number of Pins | 14 |
Housing material | Plastic, PA6-GF30 |
Voltage | 30 V |
Ampacity | 2 A per signal contact, total current 6 A |
Approvals | CE, UKCA, RoHS |