Product RKC 4.4T-0.5-RSM 40/S3520
Actuator and Sensor Cable
Extension Cable
Order number: UX18415- M12 female connector, straight, 4-pin
- 7/8" male connector, straight, 4-pin
- Instrumentation Tray Cable
- PVC jacket, yellow, 4 × 18 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL1061, CSA FT4
- Flexlife and C-Track approved

General data
EAN | 4047101499179 |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 109 g |
Technical Data
Application | Signal |
Design | Extension Cable |
Connector A | Female, M12 × 1, Straight, A-coded |
Number of pins | 4 |
Connector body | Plastic, TPU, Yellow |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Male, 7/8″-16 UN, Straight |
Number of Pins | 4 |
Connector body | Plastic, TPU, Yellow |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable diameter | Ø 6.73 mm |
Cable length | 0.50 m |
Cable jacket | PVC, Yellow |
Number of Conductors | 4 |
Protection class | IP68, IP69K |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |