Product B8151-0
Field-Wireable Connector
Female Connector M12 × 1, Straight
Order number: 6904601- A-coding
- Plastic coupling nut
- UL approval
- Screw-clamp terminal
- A-coding
- 5-pin
- PG7 screw-in thread
- Cable feedthrough 4.0…6.0 mm
General data
EAN | 4047101458381 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 17 g |
Technical Data
Application | Signal |
Connector A | Female, M12 × 1, Straight, A-coded |
Number of Pins | 5 |
Connection mode | Screw/clamp connection |
Screw-in thread | PG7 |
Housing material | Plastic, PA |
Coupling nut/screw material | Plastic, PA, Black |
External diameter of the cable | 4…6 mm |
Core cross-section/Clamping ability | 0.14…0.75 mm² |
Voltage | 125 V |
Current | 4 A |
Approvals | cULus recognized |
Data Sheets
German | 647 KB |
English | 646 KB |
French | 647 KB |
Spanish | 646 KB |
Czech | 646 KB |
Dutch | 647 KB |
Romanian | 647 KB |
Russian | 651 KB |
Polish | 648 KB |
Chinese | 676 KB |
Turkish | 647 KB |
Approval/Declaration
UL Approval | 400 KB |
CE Declaration of Conformity | 120 KB |
RoHS and REACH Manufacturer's Declaration | 280 KB |