Product  BI15-CP40-Y1X

Inductive Sensor

Order number: 10110
    • Rectangular, height 40 mm
    • Variable orientation of active face in 9 directions
    • Plastic, PBT-GF30-VO
    • High-luminance corner LEDs
    • Optimum view of operating voltage and switching state from any position
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to EN 60947-5-6 (NAMUR)
    • Terminal chamber
    • ATEX category II 2 G, Ex Zone 1
    • ATEX category II 1 D, Ex Zone 20
    • SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0
    • SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
#

General data

EAN 4047101061987
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 227 g

Technical Data

Design Rectangular
Construction size 114 x 40 x 40 mm, CP40
Rated switching distance 15 mm
Mounting conditions Flush
Operating voltage Nom. 8.2 VDC
Output function NAMUR
Switching frequency 0.150 kHz
Electrical connection Terminal chamber
Housing material Plastic, PBT-GF30-V0, Black
Ambient temperature -25…+70 °C
Protection class IP67
Approvals ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, SIL2, PLc

Mounting accessories

69429
6901318

Functional accessories

7580020

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top