Product NI40-CP80-VP4X2/S100
Inductive Sensor
With Increased Temperature Range
Order number: 15095- Rectangular, height 41 mm
- Plastic, PBT‐GF30‐V0
- Temperatures up to +100 °C
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- Terminal chamber

General data
EAN | 4047101070286 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 366 g |
Technical Data
Design | Rectangular |
Construction size | 80 x 80 x 41 mm, CP80 |
Rated switching distance | 40 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…65 VDC |
Output function | Complementary contact, PNP |
Switching frequency | 0.10 kHz |
Electrical connection | Terminal chamber |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+100 °C |
Protection class | IP67 |