Product NI4-DSC26-2AP6X2-H1141
Inductive Sensor
For Rotary Actuators
Order number: 1650087- Rectangular, housing DSC26
- Plastic, PP
- Two outputs for monitoring the position of rotary actuators
- Mounting on all standard actuators
- 2 x NO contact, PNP output
- DC 4-wire, 10…30 VDC

General data
| EAN | 4047101148244 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 21 g |
Technical Data
| Design | Dual sensor for rotary actuators |
| Construction size | 28 x 42 x 26 mm, DSC26 |
| Rated switching distance | 4 mm |
| Mounting conditions | Non-flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 0.050 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PP |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
BTS-DSC26-EB3
Actuation kit (puck) for dual sensors; end position damped; hole pattern on receptacle surface: 30 x 130 mm; connection shaft (shaft extension) height: 30 mm/Ø: max. 85 mm |
6900224 |
|
BTS-DSC26-EB20
Actuator (puck) for dual sensors; end position damped; hole pattern on flange: 80 x 30 mm and 130 x 30 mm; connection shaft (shaft extension) height: 30 mm/Ø: max. 35 mm; available as an option: Spacer BTS-DSC26-UR10 for 20-mm-high connection shafts (shaft extension) |
100002102 |
|
BTS-DSC26-UR10
Spacer for dual sensor actuation kitBTS-DSC26-EB20 |
100002103 |
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |

