Product FW-MRKPM0316-P-S-0608
Field-Wireable Connector
7/8″ Power
7/8″ Female, Straight
Order number: 6914501- Screw terminal connection
 - 3-pin
 - PG9 screw-in thread
 - Cable feedthrough 6.0…8.0 mm
 

General data
| EAN | 4047101496918 | 
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) | 
| Customs tariff number | 85366990990 | 
| Country of origin | HU | 
| Weight | 45 g | 
Technical Data
| Application | Signal, Power | 
| Connector A | Female, 7/8″-16 UN, Straight | 
| Number of pins | 3 | 
| Connection mode | Screw/clamp connection | 
| Screw-in thread | PG9 | 
| Housing material | Plastic, PA | 
| Coupling nut/screw material | Aluminum, Al, Anodized | 
| External diameter of the cable | 6…8 mm | 
| Core cross-section/Clamping ability | 0.34…1.5 mm² | 
| Voltage | 250 V | 
| Current | 12 A | 

