Product FW-MRSPM0416-P-S-1012
Field-Wireable Connector
7/8″ Power
7/8″ Male, Straight
Order number: 6914510- Screw terminal connection
 - 4-pin
 - PG13.5 screw-in thread
 - Cable feedthrough 10.0…12.0 mm
 

General data
| EAN | 4047101496987 | 
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) | 
| Customs tariff number | 85366990990 | 
| Country of origin | CZ | 
| Weight | 52 g | 
Technical Data
| Application | Signal, Power | 
| Connector A | Male, 7/8″-16 UN, Straight | 
| Number of pins | 4 | 
| Connection mode | Screw/clamp connection | 
| Housing material | Plastic, PA | 
| Coupling nut/screw material | Aluminum, Al, Anodized | 
| External diameter of the cable | 10…12 mm | 
| Core cross-section/Clamping ability | 0.34…1.5 mm² | 
| Voltage | 250 V | 
| Current | 9 A | 

