Product B5133-0
Field-Wireable Connector
Female Connector M8 × 1/Ø 8 mm, Straight
Order number: 6901030- Metal coupling nut
- Protection class IP67
- Screw-clamp terminal
- Field-wireable female connector
- Mechanical connection M8/Ø 8 mm
- Straight design
- 3-pin
- metr. Screw-in thread M11 × 0.75
- Cable feedthrough 3.5…5.0 mm
General data
EAN | 4047101458251 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 12 g |
Technical Data
Application | Signal |
Connector A | Female, M8 × 1, Straight |
Number of Pins | 3 |
Connection mode | Screw/clamp connection |
Screw-in thread | M11 × 0.75 |
Housing material | Plastic, PBT |
Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
External diameter of the cable | 3.5…5 mm |
Core cross-section/Clamping ability | 0.14…0.5 mm² |
Voltage | 60 V |
Current | 4 A |