Product VH2-M12K-M5-2F5
Power Splitters
Small h-Splitter
Order number: 100028585- M12-Stecker, 2x M12-Kupplung
- 4-polig + PE, K-codiert
- UL-Zulassung
- CE- und RoHS-konform
- Schutzart: IP65, IP67, IP68

General data
EAN | 4047101540925 |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 120 g |
Technical Data
Application | Power |
Design | Small h-Splitter |
Connector A | Male, M12 × 1, K-coded |
Connector B | Female, M12 × 1, K-coded |
Voltage | 500 V |
Approvals | cULus |
Connectivity accessories
![]() |
TORQUE-WRENCH-SET-BUS
Torque wrench set; grip with adjustable torque 0.4 to 1.0 Nm; torque wrench set, fork wrench for M8 (SW9), fork wrench for M12 (SW13), fork wrench for M12 (SW14) |
6936171 |
![]() |
RKP56PKB-2-RSP56PKB/TXL
Extension cable, M12 female connector, straight, 4-pin + PE, K-coded; M12 male connector, straight, 4-pin + PE, K-coded; cable length: 2 m, jacket material: PUR, black |
100003306 |
![]() |
FW-ERKPM0514-PK-S-0813
Field-wireable female connector, M12 Power, straight, 4-pin + PE, screw terminal connection, cable feedthrough 8.0 to 13 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100008137 |
![]() |
FW-ERSPM0514-PK-S-0813
Field-wireable male connector, M12 Power, straight, 4-pin + PE, screw terminal connection, cable feedthrough 8.0 to 13 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100008138 |
Connectivity accessories — Power supply
![]() |
RKP56PKA-2-RSP56PKA/TXL | 100038825 |