Product FCA-FCST-G1/2-A4/L037
Accessories
Screw-In Adapter
For Flow Sensors F(T)CST
Order number: 6870292- Screw-in adapter for sensors of the F(T)CST series
- For a T-splitter or a welding sleeve
- Connection seals reliably up to 100 bar
- Process connection G1/2" male thread
General data
EAN | 4047101303186 |
eCl@ss-Code (V5.1.4): | 27200492 -/- Messgerät, Durchfluss, Menge (Zubehör) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 126 g |
Technical Data
Accessory type | Screw-in adapter |
For use with | Flow sensors |
Process connection | G 1/2″ male thread |