Product  JRBS-40-4C/EX

FOUNDATION fieldbus and PROFIBUS-PA

IP20 junction box, 4-channel

Order number: 6611448
    • Junction box for DIN rail mounting
    • Switch-in terminating resistor
    • Cable shielding: Capacitive or direct connection with housing potential selectable via switch
    • aluminium housing
    • Entity and FISCO compliant according to IEC 60079-11
#

General data

EAN 4047101203073
eCl@ss-Code (V5.1.4): 27250201 -/- Network components (fieldbus)
Customs tariff number 85369095000
Country of origin DE
Weight 170 g

Technical Data

Network protocol FOUNDATION fieldbus, PROFIBUS-PA
Connection technology signal Cage clamp terminal
Device type Passive fieldbus junction box
Ambient temperature -25…+70 °C
Protection class IP20
Approvals ATEX, Ex-Approval

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top