Product PPROCAM
Vision Systems
Camera P3
Order number: 3074937Alternative order number : 74937
- Compact camera (separate controller required, type PPROCTL)
- protection class IP20
- Lens to be ordered separately
- 1/3“ CCD, 640x480 pixels
- 256 gray scale values
![#](/repo/_db_20240621105556_/Graphics/Pic0/00262545_0.png)
General data
EAN | 662488749378 |
eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 145 g |
Technical Data
Resolution | 640 x 480 |
Communication protocol | EtherNet/IP, Modbus TCP, Modbus TCP, PCCC, RS232 |
Housing material | Metal, AL |
Ambient temperature | 0…+50 °C |
Protection class | IP20 |