Product  TORQUE-WRENCH-SET-AS

Torque Wrench (Set)

Order number: 6936170
    • 1 × grip with adjustable torque 0.4…1.0 Nm
    • 1 × torque setting tool
    • 1 × fork wrench for M8 (SW9)
      • SW9 for all cables with M8 female or male connectors and both brass and stainless steel nuts
    • 1 × fork wrench for M12 (SW14)
      • SW14 for sensor and actuator cables with M12 female or male connectors and both brass and stainless steel nuts
#

General data

EAN 4047101411263
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 82041100000
Country of origin DE
Weight 243 g

Technical Data

Accessory type Tool
Device type Accessories

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top