Product FW-RWSSP0822-IE-I-0510
Field-Wireable Connector
R45 Male Connector, Angled
Order number: 100034570- RJ45 male connector, 8-pin, angled
- For use in Ethernet applications, CAT6A
- Shieldable
- Metal housing
- CE, UKCA and RoHS compliant
- UL
- Protection class: IP20
- IDC quick connection

General data
EAN | 4047101586817 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 42 g |
Technical Data
Application | Data |
Network protocol | Ethernet, Ethernet CAT6A |
Connector A | Male, RJ45, Angled |
Number of pins | 8 |
Connection mode | Insulation displacement terminal |
Housing material | Die-cast Zinc, Nickel-plated |
External diameter of the cable | 5.5…10 mm |
Core cross-section/Clamping ability | 0.14…0.34 mm² |
Voltage | 50 V |
Current | 1 A |