Product WKH4.4-P7X2-2-WKH4.4-P7X2/TFE
Food & Beverage Hygienic, PVC
Extension Cable
Order number: 100000182- M12 female connector, angled, 4-pin
- With 2-color LED (PNP, yellow, green)
- Stainless steel coupling nut/screw
- M12 female, angled, 4-pin
- Jacket material: PVC
- Jacket color: gray RAL 7040
- Resistant to acids and alkalis
- Resistant to oils and chemicals
- Flame-retardant acc. to DIN EN 60332 1-2, DIN EN 60332 2-2, VDE 0482 332-1-2, VDE 0482 332-2-2
- Approvals: Gost, Ecolab
- RoHS and REACH compliant
- Protection class IP67/IP69K
- Cable length: 2.0 m

General data
EAN | 4047101435283 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 84 g |
Technical Data
Application | Washdown (F&B), Signal |
Design | Extension Cable |
Connector A | Female, M12 × 1, Angled |
Number of pins | 4 |
Connector body | Plastic, PP, Transparent |
Coupling nut/screw | Stainless Steel, V4A |
Display switch state | LED, Yellow |
Connector B | Female, M12 × 1, Angled |
Number of Pins | 4 |
Connector body | Plastic, PP, Transparent |
Coupling nut/retaining screw | Stainless Steel, V4A |
Display switch state | LED, Yellow |
Voltage | 30 V |
Current | 4 A |
Cable diameter | Ø 4.5 mm |
Cable length | 2.0 m |
Cable jacket | PVC, Gray |
Number of Conductors | 4 |
Protection class | IP67, IP69K |
Data Sheets
German | 236 KB |
English | 236 KB |
French | 236 KB |
Spanish | 236 KB |
Czech | 236 KB |
Dutch | 236 KB |
Romanian | 236 KB |
Russian | 240 KB |
Polish | 237 KB |
Chinese | 293 KB |
Turkish | 237 KB |
Approval/Declaration
General Catalog
Product Flyer
Connectivity for the food industry | 3310 KB |
M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
![]() |
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 |