Product BL20-E-8DO-24VDC-0.5A-P/ET
BL20 Economy Module
8 Digital Outputs, PNP, 0.5 A
With Extended Temperature Range
Order number: 100000400- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- 8 digital outputs, 24 VDC
- Max. 0.5 A
- P switching
- Extended temperature range: -25 °C…+60 °C
- Circuit boards with conformal coating

General data
EAN | 4047101438154 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 72 g |
Technical Data
Signal type | Digital output |
Connection technology signal | Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | -25…+60 °C |
Protection class | IP20 |
Data Sheets
German | 200 KB |
English | 198 KB |
French | 199 KB |
Spanish | 200 KB |
Czech | 201 KB |
Dutch | 199 KB |
Romanian | 199 KB |
Russian | 216 KB |
Polish | 201 KB |
Chinese | 234 KB |
Turkish | 200 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
![]() |
BL20-E-10GNDL
BL20 ECO module with 10 connection terminals for wiring GND potential from the UL field supply |
100001336 |
![]() |
BL20-E-16GNDL
BL20 ECO module with 16 connection terminals for wiring GND potential from the UL field supply |
100001338 |