Product SC11-3G
excom I/O System
Repeater
Order number: 100000548- Repeater for PROFIBUS DP and Modbus RTU
- For connecting more than 32 PROFIBUS-DP slaves in a PROFIBUS network
- Segmentation and extension of PROFIBUS DP and Modbus RTU networks
Automatic baud rate detection

General data
| EAN | 4047101439724 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 665 g |
Technical Data
| Network protocol | PROFIBUS-DP |
| Connection technology signal | D-Sub |
| Device type | Repeater |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, CCC, KOSHA, EAC Ex, UKCA, CE |
Data Sheets
| German | 381 KB |
| English | 379 KB |
| French | 381 KB |
| Spanish | 381 KB |
| Czech | 382 KB |
| Dutch | 380 KB |
| Romanian | 380 KB |
| Russian | 400 KB |
| Polish | 380 KB |
| Chinese | 429 KB |
| Turkish | 380 KB |
Approval
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |
Quick Start Guide
Connectivity accessories
|
D9T-RS485PG /6ES7972-0BB61-0XA0
PROFIBUS bus connector for RS485, Fast Connect, with PG gland, 35° outlet |
6890943 |
|
D9T-RS485 /6ES7972-0BA61-0XA0
PROFIBUS bus connector for RS485, Fast Connect, with PG gland, 35° outlet |
6890942 |

