Product BI12-M30-AD6X-0.3-RS4.23
Inductive Sensor
Order number: 100000662- M30 × 1.5 threaded tube
- Chrome-plated brass
- DC 2-wire, 10…30 VDC
- NO contact
- Cable with connector
General data
EAN | 4047101441314 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CN |
Weight | 150 g |
Technical Data
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Rated switching distance | 12 mm |
Mounting conditions | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 1.0 kHz |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.30 m |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Mounting accessories
BST-30B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947216 | |
QM-30
Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M36 × 1.5. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945103 | |
MW30
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945005 | |
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 |